Arrow Everest Board | Microchip Technology

Part Number: EVEREST-DEV-BOARD

Arrow Everest Board


Features include:
  • MPF300TS-1FCG1152EES – FBGA 1152 pin package
  • 3x 1GbE RJ45 ports
  • 1x 10GbE SFP+ Cage
  • HDMI output (1080p60 & UXGA)
  • PCIex4 Gen2
  • Dual DDR3L memoryBanks (x32bits & x16bits)
  • High SpeedExpansion: FMC HPC (High Pin count) –160I/O + 10 XCRV
  • CSI-2, LVDS, Motor Control, ADC/DAC, Networking
  • LowSpeedExpansion: PMOD, GPIO, LEDs& Buttons
  • General purpose& lowspeedserial interfaces (UART, SPI, I2C)
  • HDMI output & USB via UART

Overview


Arrow Electronics has designed the Arrow Everest Evaluation Board for PolarFire. To learn more or purchase contact Arrow.

Demo designs are available from Arrow’s design partner.