Part Number: EVB-USB82642

USB82642 AUTO-GRADE USB 2.0 HUB WITH UCS81001 BATTERY CHARGING AND FLASH MEDIA C


This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C EEPROM or SPI flash device for customized functionality.

Overview


The EVB-USB82642 is a customer evaluation board that contains an Ultra Fast Automotive Grade USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller with Charger Emulation. This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C EEPROM or SPI flash device for customized functionality.

Documentation


Title
Document Id
EVB USB82642 Evaluation Board User Manual Download 8fb30e5b-3bdf-43ad-9df9-2ba737174bec
EVB USB82642 Evaluation Board Schematic, PDF Download 6e1d6cc2-d38a-4f47-b4ba-fc9da444cce8
EVB USB82642 Evaluation Board Schematic, OrCAD Download c18cda68-6784-4cff-ac22-456bb97ac2b5
EVB USB82642 Evaluation Board Gerbers Download e709eb20-c427-4be8-a8a4-d733979e91a8
EVB USB82642 Evaluation Board Bill of Materials Download 7c576efe-1b23-4ef7-83f4-e3f08ecd8617

Silicon Products

Product
Title
Product
Title
USB82642 Automotive-Grade USB 2.0 Hub and Flash Media Card Controller Combo USB82642 Automotive-Grade USB 2.0 Hub and Flash Media Card Controller Combo