The Microchip Automotive Grade USB 2.0 4-Port Hub is designed, fabricated, tested, characterized and qualified for automotive applications. The USB82514 MultiTRAK™ is a low-power, OEM configurable, full featured Hi-Speed USB 2.0 compliant hub contnroller IC with four down-stream ports for embedded USB solutions. The EVB-USB82514 36-Pin QFN Evaluation Board demonstrates a stand alone application for the hub with all the features listed below and demonstrates the advanced power saving options and configurable port assignments.
N/A