Part Number: EVB-USB7206

USB7206C USB3.2 GEN 2 6-PORT SMARTHUB EVB


  • USB7206C in a 100-pin QFN RoHS-compliant package 
  • USB 3.2-compliant (Gen2 operation) 
  • USB 2.0-compliant (HS, FS, and LS operation) 
  • USB Gen2 Type-B upstream port 
  • Six downstream USB ports: Five Gen2 and one USB 2.0-only downstream ports 
  • All downstream ports support individual port power and overcurrent sense 
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port) 
  • Onboard SPI Flash for external downloadable firmware 
  • Operates from a single-voltage (+12.0V, regulated) external power supply 
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I²S™ Audio Codec, USB-to-I²C 

Overview


The EVB-USB7206 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7206C, a 6-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7206C into the user’s design.

The EVB-USB7206 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7206 is also compliant with USB 3.2 Gen2 on the upstream port and on 5 of the downstream ports. The sixth downstream port only support USB2.0.

The EVB-USB7206 platform also supports battery charging on all six downstream ports (maximum of 10A; see Note 1) at any one time. The EVB-USB7206 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7206 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7206 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents

• EVB-USB7206 Evaluation Board

Documentation


Title
Document Id
EVB-USB7206 Evaluation Kit Users Guide Download 3c9a6d74-3e3e-4993-a0f3-81c9ce21e11d
EVB-USB7206 Schematics, PDF Download 3b6f4b34-01cc-430e-927e-4bbfec03eca7
EVB-USB7206 Bill of Materials Download 2d587b69-4fa4-4f2b-bad3-72068656ae1d
EVB-USB7206 Schematics, Altium Download 52f87ef4-f247-4833-8dbc-4b67f9252b1d
EVB-USB7206 Gerber Files Download 1c229240-2d3d-4527-96b4-54b73e9ac110
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub