Part Number: EVB-USB5816

USB5816 USB3.2 GEN1 6-PORT TYPE-C GEN1 SMARTHUB EVB


  • Microchip’s FlexConnect, PortSwap, PHYBoost™, and VariSense™ technologies
  • USB5816 in a 100-pin QFN RoHS compliant package
  •  USB 3.2 Gen 1 compliant (SS, HS, FS, and LS operation)
  • USB pins are 5 V tolerant
  • Self powered operation
  • Six downstream USB3.2 Gen1/2.0 ports including a single USB Type-C 
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select switch SW1 (BC1.2 or SE1, 2.1A max per port)
  • Onboard SPI Flash for external downloadable firmware
  • Low-cost 4-layer space saving design
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal or external clock input
  • Single onboard +5.2 V, 6 Amp regulator. MCP19035 based switching regulator design provides 5.2 V at up to 15 A when using a 12 V, 85 W supply
  • Single onboard +3.3 V, 0.5 Amp regulator
  • Single onboard +1.2 V, 2 Amp regulator
  • Port Power LED indicators (note: Requires a 12V, 85W supply)
  • SPI Flash activity blue LED indicator. Reset red LED indicator. Green LED indicators for 5V, 3.3V, 1.2V supplies
  • Dual color LED USB Suspend indicator (green=run/yellow=suspend)
  • USB Type-C upstream green LED charging capability indicators: 3A, 1.5A, Legacy
  • SMBus current monitor on each USB Type-C downstream port
  • Terminal block connector for use with an external bench supply
  • Removable/non-removable downstream ports can be configured with switch SW2

Overview


The EVB-USB5816 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5816, a 6-Port SS/HS USB SmartHub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the USB5806 into the user’s design. The EVB-USB5816 is compliant with the USB 3.2 (Gen1) Specification and supports SuperSpeed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports six downstream ports that are USB 2.0 and USB 3.2 Gen1 compliant, battery charging on all downstream ports (maximum of 13A at any one time) and is configured for operation through internal default settings and supports custom configurations through SMBus or through the external 16-Mbit SPI Flash device.

The EVB-USB5816 demonstrates driver compatibility:-

  • Microsoft® Windows® 8x, 
  • Windows 7, 
  • Windows XP, 
  • Mac OS® X 10.4+, 
  • Linux® hub drivers

Documentation


Title
Document Id
EVB-USB5816 Evaluation Kit Users Guide Download 0aab9a16-c486-46d9-88cc-9aebd896f191
EVB-USB5816 Gerber Files Download f61b7caa-e064-4b44-b432-1c6aa27fd078
EVB-USB5816 Schematic, Altium Download d7371e01-6d6c-48dc-9fbe-ca9f706512d0
EVB-USB5816 Schematics, PDF Download 676accab-deca-4bca-baa2-e4cd0ae04d53
EVB-USB5816 Bill of Materials Download b7a76808-2d33-4c40-9733-5cebe0e7833c

Silicon Products

Product
Title
Product
Title
USB5816 Gen1 6port USB-C SmartHub USB5816 Gen1 6port USB-C SmartHub