The USB5537B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds.
This product is no longer available for sale.
The EVB-USB5537 is a customer evaluation board that features the USB5537B 7-port USB 3.0/2.0 hub. The USB5537B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. Four of the downstream ports are USB 3.0 compliant and three of the downstream ports are USB 2.0 compliant. This evaluation board supports an external SMBus header interface as well as a 2-Mbit SPI flash device for customized functionality. This evaluation board also features an optional onboard SPI programming socket.