Part Number: EVB-USB5534

USB5534B HIGH SPEED USB 3.0 4 PORT HUB EVB


The USB5534B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This product is no longer available for sale.

The EVB-USB5534 is a customer evaluation board that features the USB5534B 4-port USB 3.0/2.0 hub. The USB5534B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. All four of the downstream ports are USB 2.0 and USB 3.0 compliant. This evaluation board supports an external SMBus header interface as well as a 2-Mbit SPI flash device for customized functionality.

Documentation


Title
Document Id
EVB-USB5534_F Evaluation Board Schematic, OrCAD Download 63683f22-3749-4813-bdb7-8d520de596de
EVB-USB5534_F Evaluation Board Gerber Files Download 2e66d897-3d63-4f97-8fe9-8a8e92db3962
EVB-USB5534_F Evaluation Board Bill of Materials Download 1bd9f468-eaf7-465e-b7ee-aa5da65e5168
EVB-USB5534_F Evaluation Board Schematic, PDF Download cfad1ddd-72b1-40c0-875e-ebf13374f8b1