Part Number: EVB-USB2422

USB2422 HIGH SPEED USB 2.0 SINGLE TT 2-PORT HUB EVB


The board includes two downstream ports with individual port power control and battery charging support on each port.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The EVB-USB2422 Evaluation Board demonstrates a standalone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. The board includes two downstream ports with individual port power control and battery charging support on each port. This evaluation board is designed to support internal default configuration settings as well as custom configuration through an optional SMBus interface.

Documentation


Title
Document Id
EVB-USB2422 Evaluation Board Bill of Materials Download 8cd4a825-2e3f-4863-9a65-e738017c24a9
EVB-USB2422 Evaluation Board Gerber Files Download 68875414-7d6e-4d78-90c2-72d243aacc08
EVB-USB2422 Evaluation Board Schematic, OrCAD Download acf3e7c4-002a-401b-b322-27d93d3fef86
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723
EVB-USB2422 Evaluation Board Schematic, PDF Download 30ff1266-2510-4318-bd13-422f2150cbba
EVB-USB2422 Evaluation Board User’s Guide Download d6ce95f3-8585-448c-b2d9-d2a151663b9e