We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN9354

EVB-LAN9354 - LAN9354 - 3-PORT 10/100 MANAGED ETHERNET SWITCH WITH SINGLE RMII


  • The EVB-LAN9354- supports two Integrated PHY's via on board RJ45 Connectors.
  • The EVB-LAN9354-supports Single RMII
  • Option for on-board Fiber Interface via SFP module
  • The on-board EEPROM to configure the Switch configuration

 

Overview


The EVB-LAN9354 is an Evaluation Board that utilizes the LAN9354 to provide a fully functional three-port Ethernet Switch with Single RMII Interface . The EVB-LAN9354 provides two fully integrated MAC/PHY Ethernet ports Port 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external RMII -capable MAC with LAN9354 in PHY mode, via the on-board 40-pin male MII connector, an external MII-/Turbo MII-capable PHY with LAN9354 in MAC mode, via the on-board 40-pin female MII connector.

Documentation


Title
Document Id
EVB-LAN9354 Evaluation Board User’s Guide Download d0c4c207-8121-4054-9b08-e86dd99a019c
LAN9354 Evaluation Board Gerber Files Download 32820ce7-d96e-4728-ac5a-bb8281ec3832
LAN9354 Evaluation Board BOM Download f26a917d-d936-4b5c-b69d-6feff87e5af7
LAN9354 Evaluation Board Schematics, PDF Download 70d9c261-809c-45f8-8be5-5f589917e323
LAN9354 Evaluation Board Schematics, DSN Download dcb3ac00-d9e1-4af9-9c3f-ec5f92ed1a46

Silicon Products

Product
Title
Product
Title
LAN9354 3-Port 10/100 Managed Ethernet Switch with RMII LAN9354 3-Port 10/100 Managed Ethernet Switch with RMII