We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EVB-LAN9221-MINI

LAN9221 HIGH-PERFORMANCE 16-BIT 10/100 ETHERNET CONTROLLER CUSTOMER EVALUATION BOARD


The LAN9221 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface.

Overview


The LAN9221 is a full-featured, High-Performance, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9221 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit microprocessors and microcontrollers. This MINI board enables developers to connect directly to a host bus via a standard connector.

Documentation


Title
Document Id
EVB9220_EVB9221 Mini Development Card Schematic, PDF Download 3565c8f3-fa22-454b-9684-4d3ed5995ad6
EVB9220_EVB9221 Mini Development Card Schematic, OrCAD Download 2e84828c-0484-4b43-8b5c-8229d87e905d
EVB9220_EVB9221 Mini Development Card Gerber Files Download 2921c8c4-f4f0-44bd-8a03-0f0f29154f85
LAN9221/LAN9221/LAN9221i Reference Design Bill of Materials Download d80e8151-ca2e-41ee-91a4-db304897c3e3