We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN7431-EDS

EDS (ETHERNET DEVELOPMENT SYSTEM) PCIE NETWORKING ADAPTER


  • Single-chip, PCIe 3.1 @ 2.5GT/s to RGMII or MII Networking Controller
  • PCIe Low Power Sub States LPSS L1.1 (snooze) & L1.2 (off)
  • Compatible with other boards in the Microchip EDS series
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS) via optional SMA connector
  • IEEE 1588-2008 Capture input via optional SMA connector
  • JTAG via integrated 1149.1 compliant TAP
  • Footprint for 802.3 defined MII connector
  • Accessible GPIO

Overview


EVB-LAN7431-EDS is member of the Microchip EDS family of boards and provides an RGMII or MII interface from a PCIe abstracted host.

EVB-LAN7431-EDS answers our customers requests towards a unified networking development platform. Together with other boards in this series the user can evaluate all aspects of an Ethernet sub system.
Design files including schematics, Gerbers, Bill of Material and the Altium project are all available as a known working starting point for our customers to develop from.

System Requirements

Host with a standard PCIe edge connector of at least one lane

Documentation


Title
Document Id
EVB-LAN7431-EDS Board Gerber Files Download 0d5fbf38-a4b0-44bd-a877-6366f33522fb
EVB-LAN7431-EDS Board Schematic Download b8573d23-c7ad-442f-81de-b1c2dac6a40f
EVB-LAN7431-EDS Board BOM Download 2b8d7f22-06b8-498d-82e0-2a1a8989679e
EVB-LAN7431 Evaluation Board User's Guide Download 26d996b1-8456-41ef-9b68-f518d3a15110
EVB-LAN7431 Altium Design Files Download b15c9510-2645-4316-964c-08b7229db628

Software


Title
Date
lan743x-windows-command-line-utility 01 Jul 2022 Link
lan743x-windows-onecore-device-drivers 01 Jul 2022 Link

Silicon Products

Product
Title
Product
Title
LAN7431 PCIe RGMII Networking LAN7431 PCIe RGMII Networking