EVB-KSZ9477-1 MANAGED SWITCH EVALUATION BOARD WITH SAMA5D36 MPU | Microchip Technology

Part Number: EVB-KSZ9477-1

EVB-KSZ9477-1 MANAGED SWITCH EVALUATION BOARD WITH SAMA5D36 MPU


  • 5 Gigabit Ethernet PHYs
  • 1 SGMII Ethernet Port (Copper or Fiber SFP)
  • SAMA5D3 processor with external memory
  • ECC508 security encoder
  • DSC1101 MEMs Oscillator

 

Overview


This is the evaluation board for the KSZ9477S 7-Port Gigabit Ethernet Switch (also KSZ9897, KSZ9567 and KSZ8567). The SAMA5D3 processor manages the switch and includes the ATECC508A security encoder. The DSC1101 is the reference clock for GigE communication. The EVB can be used to implement IEEE 1588v2, AVB and DLR/HSR (available on KSZ9477 only) network redundancy. Combine multiple boards to implement redundant networks using free Linux libraries.

*Note: Power supply not included.

Documentation


Software


Silicon Products

Product
Title
Product
Title
KSZ9477 Fully Integrated Layer 2, Managed, Seven-port Gigabit Ethernet Switch KSZ9477 Fully Integrated Layer 2, Managed, Seven-port Gigabit Ethernet Switch
KSZ9897 7-Port Gigabit Ethernet Switch with SGMII/RGMII/MII/RMII KSZ9897 7-Port Gigabit Ethernet Switch with SGMII/RGMII/MII/RMII
KSZ9567 7-Port Gigabit Ethernet Switch with IEEE 1588, SGMII/RGMII/MII/RMII KSZ9567 7-Port Gigabit Ethernet Switch with IEEE 1588, SGMII/RGMII/MII/RMII
KSZ8567 7-Port 10/100 AVB Ethernet Switch KSZ8567 7-Port 10/100 AVB Ethernet Switch