Part Number: EV97M19A

EV97M19A SHA104/SHA105 mikroBUS Evaluation Board

  • 1 - SHA104 CryptoAuthentication Device with I2C Interface For Accessory Authentication
  • 1 - SHA104 CryptoAuthentication Device with SWI Interface For Accessory Authentication
  • 1 - SHA105 CryptoAuthentication Device with I2C Interface for Host Side Authentication
  • SHA104 Parasitic Power Option with Selectable Jumper
  • Minimum Size mikroBUS board
  • Pass Through mikroBUS Header to allow for additional mikroBUS boards.
  • 3.3V Default Power Connection
  • Optional 5V Power Connection through use of 0-Ohm Resistor.
  • On_board Power Indicator LED

Overview


The EV97M19A development board is a mikroBUSTM accessory board for evaluating the SHA104 and SHA105 CryptoAuthentication Devices.  The SHA104 device is intended for disposable and accessory applications that utilize symmetric authentication.   The SHA105 is a complimentary device that is used for Host side security to make the overall solution more robust. The board can be used to evaluate SHA104 devices in either the SWI or I2C interface.  The SHA105 device is available only in an I2C interface.  The board can readily be used with a Microchip DM320118 Trust platform host board or any MicroController board that supports a mikroBus Interface.   It is recommended that this board be used with the Microchip CryptoAuthentication Library (CAL) .

Package Contents

The Package Contains one EV97M19A Development Board

System Requirements

The EV97M19A is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.1.0 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.1.0 or Higher
  • Any microcontroller board with a mikroBUS Header

Software:

 

Documentation


Title
Document Id
EV97M19A Design Documentation Download f1433801-ea18-4014-a036-273eecc3a5c3
EV97M19A Gerber Files Download fafcb141-ad63-49e3-92ed-a279b6391315
EV97M19A China RoHS Certificate Download 5fc00165-043c-4044-bfd1-9593bc4c53bd
EV97M19A EU Declaration of Conformity Download 88a28d90-4f47-4e8a-bc9e-29fed46571cb
EV97M19A EU Reach Statement Download 4c2c300b-cdb5-4bd6-947e-8b98aab3176c
EV97M19A UK Declaration of Conformity Download 68a33704-1ad0-4441-a892-f07d94b59ae2

Silicon Products

Product
Title
Product
Title
SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks
SHA105 Symmetric MAC host operations with advanced counter measure techniques to resist side channel attacks SHA105 Symmetric MAC host operations with advanced counter measure techniques to resist side channel attacks
SHA106 2-pin package for disposable application running SHA256 cryptography SHA106 2-pin package for disposable application running SHA256 cryptography