We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV93M52A

EV93M52A MIC21LV33 Evaluation Board

Input Voltage Range: 4.5V to 36V

• Adjustable Output From 0.6V To 28V

• Adaptive Constant on Time Control

- High Delta V Operation

- Any Capacitor™ Stable

• 0.6V Internal Reference with ±1% Accuracy

• Ripple Injection from Third Node, allowing Greater Than 50% Duty Cycles

• Hyperlight Load and Phase Shedding

• Automatic Phase Shedding with User Settable Thresholds or Externally Controlled

Phase Shedding

• Accurate Current Balancing Between Phases

• Accurate Phasing Between Phases that Are Always 180° Out Of Phase

• 100 kHz To 800 kHz Switching Frequency Per Phase

• High Voltage Internal 5V LDO for Single Supply Operation

Overview


The MIC21LV33 is constant on-time, dual phase synchronous buck controller featuring a unique adaptive ON-time control architecture with Hyperlight load and phase shedding features enabled.

The MIC21LV33 can be used with external MOSFETs and output filter to create Dual phase single output, high current switch mode power supply.

Documentation


Title
Document Id
MIC21LV33 Evaluation Board User's Guide Download a957e3a7-730c-4f29-a51d-3eb957dd8fda
EV93M52A_Schematic Download d78714d5-e7bb-469d-8bcd-e42e95627078
EV93M52A_BOM Download fffa308e-69da-48c5-88e9-e7bbfcf489eb
EV93M52A Gerber Files Download e14c4f26-5b54-4150-b257-54b8f160d12b
EV93M52A China-RoHS Declaration Download 345d7d2f-c729-45d0-abc3-30862f96bcd5
EV93M52A EU-DoC Download 39ca0fd7-4375-4a8a-923a-15009098b17b

Silicon Products

Product
Title
Product
Title
MIC21LV33 Remote Sense, Droop feature MIC21LV33 Remote Sense, Droop feature