Part Number: EV87D54A

PIC32MZ DA CURIOSITY DEVELOPMENT KIT

Includes the PIC32MZ DA Graphics MCU

  • 200MHz MIPS Core
  • 24-bit Graphics Controller
  • 2D Graphics Processor
  • 32MB DDR2 DRAM

Latest PKoB for faster debugging and programming

  • DGI support

Graphics adaptor

2 x32 header for audio I/O using Microchip audio daughter boards

Ethernet PHY daughter board header

Host mode power jumper

Multiple power source option (via jumper)

  • USB (Primary supply) with USB Micro-B Bemale connector
  • 9V adapter power supply connector footprint
  • External 3.3V / 5V regulated DC power supply connectable directly to the pads
  • Power indicator LED with voltage / GND line access points for debugging
  • Dual Power option with 3.3V and 5V to be supported (5V required for Click Board daughter cards, while PIC32MX will only have 3.3V variant)

4 User Switches

  • One push button switches for user-defined inputs with access points given for debugging
  • 1 Reset Switch

1 RGB LEDs , 3 Regular LED’s

  • User-defined RGB LEDs which may be used for indication purpose

Extremely compact form factor (10cm X 5cm or lesser). The form factor must resemble in shape, color, look and feel of MCU 8/16 Curiosity board

Easy access to MCU I/O – use 100 mill header holes to extract all MCU IO’s with female connectors populated

Updated SNAP Board Programmer Debugger

  • PICkit On Board (no external programmer/debugger needed)
  • USB enabled debugger and programming interface using PIC24FJ256GB106 device, so that no external components are required for development
  • Through holes to support ICSP if customer chooses to use real ICE/ICD tools

Arduino header

Real Time Clock/Calendar 32.768kHz crystal

Provision for two MikroElektronika mikroBUS™ Expansion connectors

  • Footprint for 2 of the mikroBUS™ Click™ board
    • Access points of all Click board pins to be available next to female connectors
    • Unpopulated host connector for over 90 “Click™” compact add-on cards (plug-and-play) : http://www.mikroe.com/click/
  • Three groups of communication pins: SPI, UART and I2C communication with single pins for PWM, Interrupt, Analog input, Reset and Chip Select
  • Dual power design which supports 3.3V and 5V

 

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This low-cost Curiosity Development platform puts the PIC32MZ DA Graphics Microcontroller on a flexible, accessible development platform. The perfect meld of performance and flexibility, The PIC32MZ DA Curiosity Development Board (EV87D54A) includes an integrated graphics adaptor for interfacing the the microcontroller's built-in multi-layer graphics controller and 2d graphics processor. Also included are an integrated programmer and debugger, which requires no additional hardware to get started. Users can expand functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions.

Package Contents

PIC32MZ DA Curiosity Development Board

Graphics Daughter Card

Daughter Card Mounting Screws

Documentation


Title
Document Id
PIC32MZ DA Curiosity User Guide Download 3a54043e-8cdb-4f87-b653-23e18cfe849f
PIC32MZ DA Curiosity Development Kit Design Documentation Download fb15d6d2-4d86-4a54-9555-80409e106080
PIC32MZ DA Sell Sheet Download 9a13e81f-7e71-480c-9b40-915e810ca171
PIC32MZ DA Curiosity User Guide Download 440882c4-2788-4eba-9f09-1a9a62e60cd8
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Use the DMA CRC Generator on PIC32MX/PIC32MZ/PIC32MM Devices Download 6407227f-6fc1-4600-af33-d4b9b66a2c0a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
MPLAB Harmony v3 Graphics Application Examples 16 Mar 2022 Link
SD Card USB Audio Player on PIC32MZ DA Curiosity Development Kit + High-Performance 4.3" WQVGA Display Module with maXTouch® Technology using Legato Graphics 16 Mar 2022 Link
Getting Started Application with PIC32MZ DA Curiosity Development Kit 16 Mar 2022 Link
More application demos on PIC32MZ DA Curiosity Development Kit and other Development Boards/Kits having the same part number (PIC32MZ2064DAR176) 25 Jul 2024 Link
Web Photo Frame Application on PIC32MZ DA Curiosity Development Kit Download 08 Aug 2024