Part Number: EV86G67A

HV56266 1-CH Hi-V Amp Haptics Evaluation Kit


Features:

  • HV56266 Single +300V High Voltage Operational Amplifier
  • +12V to +130V High Voltage Boost Converter
  • +12V to +5V Linear Regulator
  • Up to 3.4 μF Capacitive Load
  • Single +12V Power Supply.
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The EV86G67A is a demonstration platform for haptics applications using the HV56266 High Voltage Operational Amplifier. This kit includes both a driver board and a controller board. The controller board is developed using a Microchip ATSAML21J18B-MNT SAM MCU and a Graphical User Interface (GUI) is provided to send command and waveform patterns to the MCU via a USB port.  The driver board is populated with a HV56266 High Voltage Operational Amplifier, a class B buffer, 12V to 130V boost converter and a 5V linear regulator. This class B buffer is capable of driving a heavy 3.4 μF haptics actuator load up to 120V in few hundreds of Hz.

To purchase the board or gain access to design files, please visit the reference design page and request access.

Documentation


Title
Document Id
China-RoHS-Declaration_EV86G67A_DRV Download 0885d423-5923-47f5-8d22-ec9340dc858b
EU-DoC_EV86G67A_DRV Download 3eb11fb6-0362-4ff7-ab90-289d1717f44c
EU-REACH-Statement_EV86G67A_DRV Download 128c367b-cdd5-428c-b67b-d7c9920f9fbe
UK-DoC_EV86G67A_DRV Download 4b149752-940b-463b-9f84-3c25cd96108f
China-RoHS-Declaration_EV86G67A_MCU Download bfb325c5-c8ba-47bf-ad73-e3a84c7064af
EU-DoC_EV86G67A_MCU Download 1a4edba5-07a4-47ef-bb4e-bbcb7919eded
EU-REACH-Statement_EV86G67A_MCU Download cf6b9048-ed99-4c8f-93a4-4ff87a70e996
UK-DoC_EV86G67A_MCU Download e5a670a9-31dd-4b69-8d7f-2e6d8ffa2f54

Silicon Products

Product
Title
Product
Title
TN2130 MOSFET, N-Channel Enhancement-Mode, 300V, 25 Ohm TN2130 MOSFET, N-Channel Enhancement-Mode, 300V, 25 Ohm
TP5335 P-Channel Enhancement Mode MOSFET TP5335 P-Channel Enhancement Mode MOSFET
HV56266 High Voltage Amplifier HV56266 High Voltage Amplifier
MCP1633 High Speed Low Side PWM Controller W/Dimming MCP1633 High Speed Low Side PWM Controller W/Dimming
MCP1799 80 mA High Vin Automotive LDO MCP1799 80 mA High Vin Automotive LDO
ATSAML21J18B ATSAML21J18B