Part Number: EV83F07A

MCP8027 BLDC Motor Driver Evaluation Board

• Input operating voltage range: +6.0V to +28V

• Maximum of 500 mA of gate drive current for external N-Channel MOSFETs

• Drives up to a 20A RMS BLDC motor

• 750 mW buck regulator with resistor-programmable output voltage

• ON/OFF momentary contact switch (RUN)

• Reset momentary contact switch (RST)

• Spare user-programmable momentary contact switch (PB1)

• PWM signal LED indicators.

• Fault signal LED indicator.

• PICkit™ 3(4) debugger interface

• Speed control potentiometer

• Terminal block for 3.3V and 5V Hall effect sensors

• UVLO, OVLO and DUVLO protections

• Programmable external MOSFET overcurrent protection

• Programmable PWM dead-time protection

• Programmable PWM blanking time for current switching spikes

Overview


The MCP8027 QFN40 BLDC Motor Driver Evaluation Board is used to demonstrate the drive capabilities/facilities offered by the MCP8027 in BLDC/PMSM motor applications

Package Contents

N/A

Documentation


Title
Document Id
MCP8027 QFN40 3SH EVB (EV83F07A) BOM Download 0400281f-4d13-4692-80a3-5574ca012036
MCP8027 QFN40 3SH EVB (EV83F07A) Gerbers Download 71f38cda-2ec6-49ca-8ad6-f41e46e868f3
MCP8027 QFN40 3SH EVB (EV83F07A) Schematic Download 5bf1cdde-914f-4b90-8436-121754d06ffc
MCP8027 QFN40 3SH EVB (EV83F07A) UK-DoC Download e252ddb6-43f9-4d46-b78c-24278f6e938a
MCP8027 QFN40 3SH EVB (EV83F07A) EU-DoC Download b159cb05-c8e1-4a6e-a011-15a9ac9d8769
MCP8027 QFN40 3SH EVB (EV83F07A) China-RoHS-Declaration Download e6e87dff-9fdc-49c8-bd8c-e012e7a7a5f8
MCP8027 QFN40 3SH EVB (EV83F07A) EU-REACH-Statement Download 21e09f58-d5e5-4bb8-80a6-4c66b3f809e7

Software


Title
Date
MCP8027EvB_3Sh_ckX03 Download 24 Jul 2024
EV83F07A_ck_503_lib Download 24 Nov 2024

Silicon Products

Product
Title
Product
Title
MCP8027 Integrated 3-Phase BLDC Motor Driver with Buck Regulator and Sleep Mode, Level Shifter, Operational Amplifier MCP8027 Integrated 3-Phase BLDC Motor Driver with Buck Regulator and Sleep Mode, Level Shifter, Operational Amplifier
dsPIC33CK128MP503 100MHz High-Performance DSC dsPIC33CK128MP503 100MHz High-Performance DSC