SAM G55 Curiosity Audio Board Features
The SAM G55 Curiosity Audio Board has the following features:
• Microchip ATSAMG55J19 microcontroller
• Embedded debugger (EDBG):
– USB interface
– Programming and debugging (target) through Serial Wire Debug (SWD)
– Virtual COM-port interface to target through UART
– Data Gateway Interface (DGI) to target through USART or TWI
– Four GPIOs connected to the target for code instrumentation
– Target USB connection with Host and Device support
• Digital I/O:
– Three mechanical buttons (including one reset button)
– Two user LEDs
– One Xplained pro extension compatible interface
• One X32 interface supporting audio and Bluetooth® BLE
• One mikroBUS™ interface
• Three possible power sources:
– External power
– Embedded debugger USB
– Target USB
The Microchip Technology SAM G55 Curiosity Audio Board (EV78Y10A) includes an integrated programmer and debugger (EDBG), therefore additional hardware is not required to get started. Users can expand functionality through the MIKROE mikroBUS™ Click board™ add-on boards, add Wi-Fi® connectivity capability using the Microchip expansions boards, and add audio input and output capability with Microchip audio daughter boards.
The kit contains one SAM G55 Curiosity Audio Board (EV78Y10A).