dsPIC33CH512MP508 Motor Control DIM | Microchip Technology

Part Number: EV76L31A

dsPIC33CH512MP508 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the dsPIC33CH512MP508 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a dsPIC33CH512MP508 80-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire family of dsPIC33CHxxxMP50x and dsPIC33CHxxxMP20x DSC devices for motor control applications.  It supports using both the on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards

Documentation


Software