Part Number: EV74G56A

SAM C21 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the SAM C2x 32-Bit MCU family
  • Supports board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a SAMC21 64-pin TQFP ARM Cortex M0+ microcontroller.  It can be used to evaluate the entire family of SAM C20 and C21 series devices for motor control applications. As this MCU does not have integrated OpAmps it features support using the Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

Package Contents

SAM C21 Motor Control Dual Inline Module (DIM)

Documentation


Title
Document Id
SAM C21 Motor Control DIM Design Documentation Download db562afb-750e-4c87-9157-a75008060fbd
China RoHS Certificate_EV74G56A Download 90379386-dd77-4946-8e9f-4337bedb616c
EU Declaration of Conformity_EV74G56A Download eb40c7b3-b20e-4808-8e7e-da1b81da9b7d
UK Declaration of Conformity_EV74G56A Download 058828f4-7fb0-459c-8076-69c8d1376abf
EU-REACH Statement_EV74G56A Download 98eada28-e55f-44d5-a43e-372d441428fd