We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV74C12A

EV74C12A - TA010 mikroBUS Evaluation Board

  • 1 - TA010 Device with an I2C Interface
  • 1 - TA010 Device with an SWI Interface
  • 1 - TA100 device with both an I2C and SPI interface for applications with host side security requirements
  • mikroBUS accessory baord with minimum Size Form Factor
  • Pass-Through mikroBUS header to allow for additional mikroBus peripherals
  • 3.3V Default Power Connection
  • Optional 5V power connection through use of a zero-ohm selection resistor.
  • Onboard Red Power Indicator LED

Overview


The EV74C12A Development board is a mikroBUS accessory board for evaluating the TA010 CrypotAutomotive Device..  The board can be used to evaluate devices that support either the SWI or I2C interface.  The board can readily be used with a Microchip DM32018 Trust platform host board or any MicroController board that supports a mikroBus Interface.   For applications where security is provided on both the host and client side, the TA100 has been included for host side security.  It is recommended that this board be used with the Microchip CryptoAuthentication Library (CAL) .

Package Contents

The kit comes only with the EV74C12A Development Board

System Requirements

The EV74C12A is Intended for Use with Other Microchip Hardware and Software
Hardware

  • DM320118 Trust Platform Development Board with Firmware 3.1.0 or Higher
  • DM320109 CrypotoAuth Starter Kit + ATM Busadapter with Firmware 3.1.0 or Higher
  • Any microcontroller board with a mikroBUS header

Software

 

Documentation


Title
Document Id
EV74C12A-Design-Documentation Download c2243adc-b84c-49e1-8b75-aba5d042ba62
EV74C12A-Gerber-Files Download b2fef88a-8ac4-4eee-9543-cf5de4ba05e9
EV74C12A China RoHS Declaration Download 10c7dceb-1471-4649-8757-fca16d9ade64
EV74C12A EU Declaration of Conformity Download 27803379-c19b-4563-82ba-89e128fca7b6
EV74C12A EU Reach Statement Download c1acbd58-0e90-479b-87ec-4891dba460a4
EV74C12A UK Declaration of Conformity Download 82ca1c4b-db86-4a56-af2f-9a74c0a6b78c

Silicon Products

Product
Title
Product
Title
TA100 CryptoAutomotive™ Security IC TA100 CryptoAutomotive™ Security IC
TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage