The EVB-PCI11101 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11101, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11101 Evaluation Kit into the user’s design.
The evaluation platform includes one integrated downstream USB host port which connects to PCI Express key B connector.
EVB-PCI11101 demonstrates its PCIe, USB Host, and I2C/SPI/UART/GPIO driver compatibility in Linux® and Microsoft® Windows® 10.