Part Number: EV71C64A

4 x 4-pair PSE EVB featuring PD77728 Automode loaded w/IEEE 802.3bt FW


  • Featuring PD77728 8-Port PSE PoE Manager operating in Unmanaged Auto Mode
  • IEEE 802.3bt compliant
  • RJ45 Gang (contains four RJ45 connectors)
  • Four 4-Pair Ports Structured by PD77728
  • Switch Domain USB Interface to be Connected to a PC with Microchip GUI
  • PoE Controller Manual Reset and Serial Communication Setting
  • Green and Yellow Bi-Color LED Status Indication for all Four Ports
  • Requires only a single power source
  • Evaluation board working temperature: 0°C to +40°C
  • RoHS compliant

Overview


The EV71C64A Evaluation Board (EVB) is developed based on Microchip’s PD77728 PoE manager. The board demonstrates four (4) IEEE® 802.3bt 4-pair ports using PD77728 in Unmanaged Auto Mode. The PD77728 device is a part of Microchip’s seventh generation IEEE 802.3bt compliant Power over Ethernet (PoE) Power Sourcing Equipment (PSE) family. This device is a fully integrated eight port PoE manager with integrated Field Effect Transistor (FET) switches and current sense resistors. The PD77728 device supports IEEE 802.3bt standard and legacy/pre-standard PD detection.

Documentation


Title
Document Id
EV71C64A Auto Mode Evaluation Board User Guide for PD77728 Download 8fe3e98a-c5ae-4c47-a2fc-4953edc4e341

Silicon Products

Product
Title
Product
Title
PD77728 IEEE 802.3bt 8 Port PoE PSE Manager PD77728 IEEE 802.3bt 8 Port PoE PSE Manager