Part Number: EV70N78A

AVR-IoT Cellular Mini

  • AVR128DB48 AVR® Microcontroller
  • ATECC608B CryptoAuthentication™ Device
  • 25CSM04 Serial EEPROM - 4 Mb
  • 824MHz-2170MHz Cellular Flexible Antenna
  • Prepaid SIM card from Truphone - 150 MB data included
  • Nano SIM Card Holder
  • eSIM Footprint
  • Five User LEDs
  • Two Mechanical Buttons
  • VMK3-9002 32.768 kHz Crystal
  • VEML3328 Color Sensor
  • MCP9808 Temperature Sensor
  • Adafruit Feather compatible edge connector
  • Qwiic® I2C connector
  • On-board Debugger
  • Board identification in Microchip Studio and Microchip MPLAB® X
  • One green power and status LED
  • Virtual serial port (USB CDC)
  • Two logic analyzer channels (debug GPIO)
  • Arduino compatible with its own Cellular Arduino Library
  • USB, Battery, and external-input power options
  • MCP73830 Li-Ion/LiPo Battery Charger, with charge status LED
  • Two fixed power domains, 1.8V and 3.3V

Overview


The AVR-IoT Cellular Mini development board is a hardware platform to evaluate and develop IoT solutions with the Microchip AVR128DB48 AVR® microcontroller and ATECC608B secure element. Included with the development board is a SIM card from Truphone with 150 MB data ready for activation. The ATECC608B can be used to authenticate the hardware with the cloud to uniquely identify every board.

Out of the box, the MCU come preloaded with a firmare image that enables you to quickly connect and send data to the Microchip Sandbox in AWS using the on-board temperature and color sensors. Once you are ready to build your own custom design, you can easily get started with development using the Arduino library . The AVR-IoT Cellular Mini has full Arduino support through a library built on top of the open-source DxCore.

Download Reference Design Files

Package Contents
  • AVR-IoT Cellular Mini
  • Two 100 mil pin header strips, 1x16 pin and 1x12 pin
  • Prepaid SIM card
  • Cellular Antenna

Documentation


Title
Document Id
AVR-IoT Cellular Mini Hardware User Guide PDF | HTML dfad5ce2-a521-4a38-af4a-fc4780852611
AVR-IoT Cellular Mini Quick Start Guide Link e578a526-ed1a-4d31-9d2c-de305e8940b2
Microchip IoT Documentation Link d034544c-d9f8-4d78-8687-936f67ff375f
AVR-IoT Cellular Mini Altium Project Download 9113d028-32f4-4ece-9e2e-4aba6498f7e1
AVR-IoT Cellular Mini Design Documentation Download fbf552e0-f621-4bf7-814a-d5016a89eb07
AVR-IoT Cellular Mini Schematics Download aab24a9b-9abf-49d5-b145-fae93619a56d

Software


Title
Date
Microchip IoT Provision Tool 23 Sep 2022 Link