We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV68M17A

dsPIC33AK128MC106 Motor Control DIM

  • 120-pin connector supports higher-pin count packages
  • DIMs have a reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the entire dsPIC33AK128MC106 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a dsPIC33AK128MC106 64-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire dsPIC33AK128MC106 DSC family for motor control applications.  It supports using both the three on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

All Application Notes

Documentation


Title
Document Id
dsPIC33AK128MC106 Motor Control Dual In-Line Module (DIM) Information Sheet Download bee482c1-f975-45d6-82c5-437903205c38
dsPIC33AK128MC106-Motor-Control-DIM-Demo-Projects Link ea637fc3-21ec-4c72-a66d-dbfd8bc19111