Part Number: EV65U88A

ATA6588 CAN-LIN-LIN SBC EVB

Configuration of functions:
    – Operating mode;
    – CAN Transceiver mode;
    – LIN1/LIN2 Transceiver mode;
    – Watchdog;
    – System events;
    – Wake-up settings;
    – CAN-PN settings;
    – LIN1/LIN2 wake-up;
    – General-purpose memory;
    – Status bits;
    – Lock Control.
Direct read/write to all registers;
Configuration for Xplained Pro;
    – Watchdog trigger;
    – CAN TXD pin static/pulsed/data;
    – LIN1/LIN2 static/pulsed.
SPI commands.
The ATA658x GUI is a PC software application that graphically displays configuration of an ATA658x device received through the PC’s USB connection. The received data is shown in different tabs.

Overview


The development board EV65U8xA Development Board is a hardware platform to evaluate the new ATA658x CAN-LIN device family and it enables users to rapidly prototype and test new CAN designs with the ATA658x ICs.

The ATA658x device family includes eigth products: •

  • ATA6585/80 A CAN system basis chip (SBC): one CAN transceiver with or without CAN Partial Networking combined with a 5V, 150 mA low drop voltage regulator, a window watchdog and a 5V/3.3V, 30 mA sensor supply; 
  • ATA6586/80 A CAN-LIN system basis chip (SBC): one LIN transceiver, one CAN transceiver with or without Partial Networking, a 5V, 150 mA low drop voltage regulator, a window watchdog and a 5V/3.3V, 30 mA sensor supply; 
  • ATA6587/82 A CAN-LIN-LIN system basis chip (SBC): one CAN transceiver with or without Partial Networking, a 5V, 150 mA low drop voltage regulator, a second 5V, 85 mA low drop voltage regulator, a window watchdog, a 5V/3.3V, 30 mA sensor supply and two LIN transceivers; 
  • ATA6588/83 A CAN-LIN-LIN system basis chip (SBC): one CAN transceiver with or without Partial Networking, a 5V, 150 mA low drop voltage regulator, a second 3.3V, 85 mA low drop voltage regulator, a 5V/3.3V, 30 mA sensor supply and two LIN transceivers.

Documentation


Title
Document Id
EV65U8xA Development Board User's Guide Download 24b8f11e-b3ed-4774-b8fe-04ab2e2daf8e
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) BOM Download 5d25449b-8266-49aa-a6aa-de3a6dd3bda4
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) Schematic Download d3eee367-1cae-4a38-adc0-0540a034b85c
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) Gerbers Download 73d4a701-5086-4fc7-9b5a-1a8081936f6c
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) Altium Files Download a8e929db-2668-4ba3-b170-291dc557ca58
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) China-RoHS-Declaration Download 80c0268b-f3b6-41cb-acc3-d8813c686c81
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) EU-DoC Download ddf2de6b-c006-468c-a06c-9a2135fa7bd8
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) EU-REACH-Statement Download d28422a7-7ba7-4be9-88e0-a0710cd278a5
ATA6588A CAN-LIN-LIN SBC EvB (EV65U88A) UK-DoC Download 008b9990-97b7-4eaa-af79-a7c07d0695b2

Software


Title
Date
ata65xx.7z Download 06 Feb 2024

Silicon Products

Product
Title
Product
Title
ATA6582 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog ATA6582 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog
ATA6583 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog ATA6583 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog
ATA6587 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog and Partial Networking ATA6587 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog and Partial Networking
ATA6588 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog and Partial Networking ATA6588 CAN FD/LIN/LIN SBC with 3 LDOs, Watchdog and Partial Networking
ATECC508A ATECC508A
ATSHA204A ATSHA204A