Part Number: EV62P66A

dsPIC33CK256MP508 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the dsPIC33CK256MP508 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This Dual-Inline-Module (DIM) features a dsPIC33CK256MP508 80-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire family of dsPIC33CKxxxMP50x and dsPIC33CKxxxMP20x DSC devices for motor control applications.  It supports using both the on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards

Documentation


Title
Document Id
dsPIC33CK256MP508 Motor Control Dual In-Line Module (DIM) Information Sheet Download cc862b3a-7678-4cac-aa30-5d4875da7051

Software


Title
Date
visit-microchip-discover-dspic33ck256mp508-mclv-48v-300w-ide-examples 09 Dec 2022 Link