We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV51W41A

ATEVK-MXT1296M1T-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76299), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT1296M1T-A) is for the evaluation and development of applications using our Automotive qualified ATMXT1296M1 family of maXTouch® touchscreen controllers.

Package Contents

1x 12.3” Touchscreen Assembly (MISC1099)

1x ATMXT1296M1T-I2C-PCB (11093)

1x ATUSB-HSBB-PCB (10945)

1x G-Key PCB Mutual + Cover (10-10506)

1x G-Key PCB Self-Cap + Cover (10-10507)

6x Self Adhesive Feet (HW1009)

1x USB Cable (CAB0019)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT1296M1_Family_Documentation.zip Download 99e3abfb-d0bf-4e4e-afd2-6f7ba7dae6aa
Basic Training - Using maXTouch Studio Lite with an Eval Kit_Rev B.zip Download 648d3761-74bf-4c85-9853-d1ed8d54fd70
China-RoHS-Declaration_EV51W41A Download bac73763-2423-4a06-babe-da5e52374143
EU-DoC_EV51W41A Download 064a06a1-d793-456c-95a3-16b3d83318a0
EU-REACH-Statement_EV51W41A Download 2674610f-7ba4-4d3b-89c5-ef476504d5f0