• Xplained Ultra RMII connector to interface with Ethernet MCU boards.
• 4-pin Molex 34793-0040 connector for 100BASE-T1 physical interface
• Single LED Indicators for speed/link/activity status
The EVB-LAN8770_RMII board is a 100BASE-T1 Ethernet PHY plug-in card for the SAMS70/E70/V70/V71 Xplained Ultra board. Together, the two boards enable the evaluation of the LAN8770 PHY, including the low power SLEEP feature.
System Requirements
SAMS70/E70/V70/V71 Xplained Ultra board
To view this video, please click manage cookies below and accept functional cookies.