Part Number: EV48C78A

MCP3425 1Ch Del-Sig ADC EVB

  • Click-Board format compatible with Curiosity platforms.
  • PICKit Serial/MCP2221A Breakout Module communication header available.
  • Selectable power supply level
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This board features the MCP3425 1Ch 16 bit ΔΣ ADC at 240SPS. Communication is done by the PICKit Serial, MCP2221A Breakout Module (ADM00559), or by Click-Board format for easy connectivity to a PC or Microcontroller platform. Test points are provided to connect an analogue signal towards the ADC.

Package Contents

MCP3425 1Ch Del-Sig ADC EVB (EV48C78A)

Documentation


Title
Document Id
EV48C78A BOM Download 46ef6b90-32e0-49f4-8413-59e06a4a033f
EV48C78A GERBERS Download 197155ff-e0a6-427a-80a8-af0689872e51
EV48C78A SCHEMATICS Download 1bda1d70-4d8d-4df9-868d-59bafa8276df