MCP3422 2-Ch Del-Sig ADC EVB (EV45V72A) | Microchip Technology

Part Number: EV45V72A

MCP3422 2-Ch Del-Sig ADC EVB (EV45V72A)

  • Click-Board format compatible with Curiosity platforms
  • PICKit Serial/MCP2221A Breakout Module communication header available
  • Selectable power supply level

Overview


This board features the MCP3422 2Ch 18 bit ΔΣ ADC at 240SPS. Communication is done by the PICKit Serial, MCP2221A Breakout Module, or by Click-Board format for easy connectivity to a PC or Microcontroller platform. Numerous test points are provided to connect analogue signals towards the ADC.

Package Contents
  • MCP3422 2-Ch Del-Sig ADC EVB (EV45V72A)

Documentation


Software


Silicon Products

Product
Title
Product
Title
MCP3422 18-Bit, 240SPS, Dual Channel ADC MCP3422 18-Bit, 240SPS, Dual Channel ADC