Part Number: EV36K06A

EVB-LAN9360 AVB Audio Endpoint Evaluation Board


Features of the LAN9360 AVB Audio Endpoint Evaluation Board:

  • AVB protocols out-of-the-box
  • Integrated Analog Audio CODEC (stereo IN/OUT)
  • Integrated MEMS microphone
  • RMII interface for PHY Daughter Boards
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The LAN9360 AVB Audio Endpoint Evaluation Board is an evaluation platform for Digital Audio Trans-missions over Ethernet AVB. It comes with a set of AVB protocols integrated inside LAN9360. It allows evaluating and prototyping digital audio applications over Ethernet in no time and with less efforts.

Configuration of LAN9360 can be done using MPLAB Network Creator, a fast and intuitive PC Software.

An Ethernet PHY Module must be purchased separately. See System Requirements.

Package Contents

The package includes the EVB-LAN9360 board. 

Cables, PHY module or programming tool are not included.

Documentation


Title
Document Id
LAN9360 Development Board Download 7086efa6-5c14-4b23-a017-aa1a492e977c

Silicon Products

Product
Title
Product
Title
LAN9360 LAN9360