We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV29G58A

PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit

Please enter coupon code "30OFFJH01" for 30% discount when you purchase.

Click here to download the Getting Started Example Application.

Explore the features of the PIC32CM JH01 Curiosity Nano kit:

  • PIC32CM5164JH01048 MCU
  • Arm® Cortex®-M0+ based MCU
  • One yellow user LED
  • One mechanical user switch
  • One user touch button
  • CAN interface
  • LIN interface
  • USB for debugger
    • Can be used for powering the board
    • Must be used to program, or debug, the board
  • On-board nano debugger (nEDBG)
    • Board identification in MPLAB® X IDE
    • One green power/status LED
    • Programming and debugging
    • Communications Device Class (CDC) virtual COM port
    • One logic analyzer DGI GPIO
    • The target device is programmed and debugged by the on-board Nano debugger; no external programmer, or debugging tool, is required
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.7V to 3.6V output voltage
    • 500-mA maximum output current (limited by ambient temperature and output voltage)

Overview


The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A) is a hardware platform that contains a PIC32CM5164JH01048 microcontroller (MCU). The Curiosity Nano+ Touch Evaluation Kit provides easy access to the MCU features and can develop custom applications.

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is compatible with the AC164162 Curiosity Nano Base for Click boards™. The base includes a Curiosity Nano socket, three mikroBUS™ sockets and an Xplained Pro socket.

This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of 5V applications as PIC32C and SAMC MCUs include:

Documentation


Title
Document Id
Creating the First Application on PIC32CM JH01 Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) PDF | HTML 247fc3ae-5586-459d-bb73-aa326c7c2d6b
PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit User's Guide PDF | HTML 697000a0-52a8-4cd0-859c-eab3f175bdd9
PIC32CM JH01 Curiosity Nano+ Touch Board Design Files Download df37093b-3026-4c89-9209-55a9185772b5
China RoHS Certificate_EV29G58A Download 2a590e78-21a1-4d52-9820-5953cb88056b
EU Declaration of Conformity_EV29G58A Download 3cc594d2-ca6e-49a8-a674-7111bfecd2cf
UK Declaration of Conformity_EV29G58A Download d52ce908-c684-4ee3-8f88-95fc7b89fd30
EU REACH Statement_EV29G58A Download a662c874-7dc2-4f08-84db-f0f8299eb2e5
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15
ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC PDF | HTML 3747bddf-c0d4-4bae-96a9-ed6822c2e731

Software


Title
Date
Getting Started Application on PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit Download 21 May 2024
Smart Appliance Control on PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit Download 20 Jun 2024