Part Number: EV25U57A

MIC69303RT_C-EB 

The MCP14B101_PT-EB Evaluation Board

•    MCP14B101_PT-EB features:

•    16 pin TSSOP ePAD MCP14B101 IC

•    Adjustable output voltage down to 0.5V

•    Logic controlled startup and shutdown.

•    Input Voltage UVLO

•    Output voltage Soft Start up.

•    Thermal shutdown and current-limit protection

•    Failure flag output.

•    Adjustable output voltage determined by external resistor divider selected by jumper.

•    Input load resistance for Bode plot generator equipment.

•    Enable ON-OFF selectable by jumper.

•    Enable jumper provision for current measurement.

•    Fail Flag jumper provision for current measurement.

•    Output Short to ground jumper provision for Maximum current protection measurement and Failure flag test.

•    Input voltage and output voltage sense for accurate measurement

•    Four-layer pcb board with ground planes for device heat removal

•    Features Thermal shut down with hysteresis.

The MCP14B101_PQ-EB Evaluation Board

•    MCP14B101_PQ-EB features:

•    16 pin VQFN ePAD MCP14B101 IC

•    All the same features as MCP14B101_PQ-EB

The basic parameters of the evaluation board are:

•    Input voltage range: 1.65V to 5.5V

•    Adjustable output Voltage from 0.5V to 4.5V at VIN=VOUT+1V

•    Output current from 10mA to 3A

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MCP14B101 is a constant-frequency, synchronous buck converter featuring a unique adaptive on-time control architecture. The MCP14B101 operates over an input supply range of 4.5V to 6V.

The MCP14B101 is available in an 16-pin TSSOP and VQFM packages, with a -40°C to +125°C ambient operating temperature range.

Documentation


Title
Document Id
EV25U57A_BOM Download e8871f49-0c2f-4398-9125-9925c37ef240
EV25U57A_Gerbers Download 4a382d0c-90be-4591-ae85-e01e7a900b50
EV25U57A_Schematic Download 4d6a46e2-67b9-4333-a736-6805d43a88dc
China-RoHS-Declaration_EV25U57A.pdf Download 6ab8f73f-3a95-488f-9fe6-0af8d44b8cae
EU-DoC_EV25U57A.pdf Download 98046d5d-983a-44b5-aa27-6be410b53607
EU-REACH-Statement_EV25U57A.pdf Download 02fcb9b3-10e9-4f5e-a396-a98ae19bc1e1
UK-DoC_EV25U57A.pdf Download cd9fec5d-8efb-4678-842e-98e972eb7c87

Silicon Products

Product
Title
Product
Title
MIC69303 Single Supply Low Vin, 3A LDO MIC69303 Single Supply Low Vin, 3A LDO