Part Number: EV23P16A

EV23P16A MCP9984-A Temperature Sensor

  • Easy demo board to learn the features of this temperature sensing family
  • Quick connection to PC for temperature sensing applications
  • Graphs temperature in the Thermal Management Utility GUI

Overview


The EV23P16A is an evaluation board designed to demonstrate the features of the MCP998X ±1.0°C accurate, multichannel, automotive temperature sensor family.  The EV23P16A comes with the MCP9984-A version which features the SMBus address decode functionality.  The address decode feature allows the device to change SMBus client address upon power-up based on a pull-up resistor connected to the THERM/ADDR pin.  This EVB utilizes the Thermal Management Utility to easily communicate with the device and log temperature readings using a computer.

Package Contents
  • EV23P16A MCP998X-A Temp Sensor EVB
  • Micro USB Cable
  • 2x 2N3904 Transistors

Documentation


Title
Document Id
EV23P16A BOM Download c55c39d1-fcd7-4178-89ee-6f0ba185a8fa
EV23P16A Gerbers Download 616d7674-5d9e-47fd-85a6-8a4fea219426
EV23P16A Schematic Download 12d1090f-82ab-4f96-8db3-0603e422a57d

Software


Title
Date
Thermal Management Utility Download 27 Sep 2024

Silicon Products

Product
Title
Product
Title
MCP9984 Quad Automotive Temperature Sensor MCP9984 Quad Automotive Temperature Sensor
MCP9983 Triple Automotive Temperature Sensor MCP9983 Triple Automotive Temperature Sensor
MCP9982 Dual Automotive Temperature Sensor MCP9982 Dual Automotive Temperature Sensor
MCP9985 Five Channel Automotive Temperature Sensor MCP9985 Five Channel Automotive Temperature Sensor