Part Number: EV23M25A

WLR089 XPLAINED PRO EVALUATION KIT


Features ultra-low power WLr089U0 LoRa module with support for 862 - 1020 MHz Dual-mode Frequency Operation
On-board debugger (EDBG) eliminates the need for external debugger
Two extension headers for signal breakout and expansion boards
On-board power management system with current monitoring
XPRO current measurement system data visualizer support
On-board TCXO for optimal performance at long range
External Whip Antenna with u.FL included
Manual Reset Button and GPIO Button
Indicator LEDs for Status and Power
Auxiliary 10-Pin Cortex Programming Header
Supported by Studio 7 Integrated Development Platform and software examples in Advanced Software Framework (ASF)

Overview


The WLR089 Xplained Pro is a hardware platform designed to evaluate the WLR089U0 LoRa modules.

The WLR089U0 modules are FCC, IC and RED certified. The WLR089 kit is not only an evaluation platform but also an excellent reference design for developing SAMR34/35 based LoRa end-node applications.

This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. The kit also provides easy access to various features of the WLR089U0 module and ATSAMR34J18B device and offers additional peripherals to extend the features of the board and ease the development of custom designs.

Reference links

To get started with software development, download and install Atmel Studio 7
For software examples, update to ASF 3.49 and above
For more information about WLR089U0 LoRa modules, visit WLR089U0 product page
For additional software/code examples, refer to the WLR089U0 documents section

 

 

Documentation


Title
Document Id
WLR089U0 (SAMR34 Module) Reference Design Package Download 1be23d57-7cc1-458e-be70-90951cd6f48e
WLR089 Xplained Pro Design Documentation Download a5c04334-1f7a-4d62-8c0d-d14fc9054fa7
WLR089 Quick Start Guide Download e84bd43c-702f-415e-94a6-4be15d49c201
WLR089 Xplained Pro User's Guide PDF | HTML 8e9c04aa-e279-4fbb-beb7-f6fdbda2a34c