Part Number: EV19K07A - CEC1736 Development Board

EV19K07A

  • Demos and development with the CEC1736 "Trust Shield" solution
  • OTP Programmability
  • Hardware CNSA Secure Boot/Secure Updates
  • Real-Time SPI bus Monitoring
  • Real-Time I2C/SMBus Filtering
  • Device Attestation
  • 384-bit Physically Unclonable Function (PUF)
  • Side-Channel Attack Countermeasures
  • Lifecycle and Ownership Transfer
  • Hardware Crypto Cipher Suite
  • 5" x 4" Footprint

 

Overview


NOTE:  THIS KIT IS BEING EOL'd  PLEASE SEE THE REPLACEMENT KIT:  EV42J24A
The CEC1736 Development Board is an evaluation board that can be used for development, customer evaluation and demos.

The CEC1736 "Trust Shield" solution acts as an external root of trust for data center, telecom/5G, embedded computing, networking and industrial platforms. It's rich feature set ensures that a device not only boots and updates its firmware securely, but also provides protection during run-time and throughout its life cycle. 

The board comes equipped with a socket that houses a CEC1736-TFLX Trust Shield Controller. The CEC1736 can be replaced, allowing customers to experiment and develop with its internal One Time Programmable (OTP) block.   

The board comes with an optionally pre-provisioned CEC1736 that partners with a Graphic User Interface to demo several of the part's features. 

The included CEC1736 TrustFLEX proto sample devices can work with Microchip's Trust Platform Development Suite (TPDS)
(NOTE:  Sample devices are only included in kits purchased after 04/15/2024 through Microchip Direct.  For kits purchased prior to this date or through distribution please order parts separately.)

Package Contents
  • EV19K07A - CEC1736 Development Board
  • Socketed CEC1736 Controller (optionally pre-provisioned)
  • 3 samples of  CEC1736 Trust Flex Proto Devices  (CEC1736-SO-I/2ZW-TFLX-PROTO)
    (Samples Included in kits shipped after 04/15/2024 from Microchip Direct)
System Requirements

For more information and access to technical documentation, contact your local Microchip Sales representative.

Documentation


Title
Document Id
CEC173x Trust Shield Family Sell Sheet Download b7de93af-bcd6-4759-a5aa-e29d035f7566
CEC1736 Development Board User’s Guide (EV19K07A) Download 53c55cd3-4464-4311-8ca5-3b35c21672f2
CEC173x Real Time Platform Root of Trust Controllers - Product Brief Download 9584b92e-a896-4e19-92a1-b5b42255fab2
Soteria-G3 Sell Sheet Download 53fa43c2-5787-4c7f-8ebb-54e2dc256483
Requesting NDA Documentation Download 2df3edbc-c103-4cd5-8c17-6a09aa996689