The PIC32CM MC00 Curiosity Pro is an all-in-one development board for developers to get started with the PIC32CM series of devices. This board features access to all device GPIO, Arduino Shield compatible headers, and an on-board programmer/ debugger interface for use with MPLABX tools. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.
Related Boards
Development boards with expanded options or features and that support the same set of 5V applications as PIC32C and SAMC MCUs include:
Title
|
|||
---|---|---|---|
PIC32CM MC00 Curiosity Pro Evaluation Kit User Guide | Download | ||
PIC32CM MC00 Curiosity Pro Evaluation Kit Design Documentation | Download | ||
PIC32CM MC00 Family Data Sheet | PDF | HTML | ||
Create a new MPLAB Harmony v3 project using MCC | Link | ||
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project | Link | ||
How to Setup MPLAB Harmony v3 Software Development Framework | PDF | HTML | ||
Atmel START to MPLAB Harmony v3 Migration Guide | Download | ||
PIC32CM MC00 Family Silicon Errata and Data Sheet Clarifications | Download | ||
Migrating ASF SAM C21 Application to MPLAB Harmony v3 PIC32CM MC | Link | ||
Build MPLAB Harmony v3 Project with Arm GCC Toolchain in MPLAB X IDE | Link Link |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3 | 10 Aug 2020 | Link | Application Notes |