The Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit uses the SAME5x 32-bit microcontroller from Microchip Technology to implement a minimized chip-count graphics and 2D touch screen solution for cost-sensitive applications without performance compromises. This innovative system of hardware platform and software libraries will demonstrate how to easily craft human-machine interfaces for a variety of applications without the need for an external touch controller.
This design is ahead of all other Arm® Cortex®-M4 touch and graphics solutions on the market because it eliminates the need of a dedicated touch controller and the need for tuning the controller, reducing cost and complexity.
All firmware, including the graphics and touch library and demo applications, is publicly available through the integrated MPLAB® Harmony v3 Framework.
Title
|
|||
---|---|---|---|
SAM E51 IGaT Preloaded Application Firmware | Download | ||
SAM E51 IGaT Curiosity Board Design Documentation | Download | ||
SAM E51 Integrated Graphics and Touch Curiosity Evaluation Kit User Guide | Download | ||
Create a new MPLAB Harmony v3 project using MCC | Link | ||
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project | Link | ||
Digit Recognition AI/ML Application on SAM E51 IGAT CURIOSITY EVALUATION KIT Using MPLAB® Harmony v3 | Link | ||
How to Setup MPLAB Harmony v3 Software Development Framework | PDF | HTML |
Title
|
Date
|
||
---|---|---|---|
Barcode Scanner Application using SAM E51 Integrated Graphics & Touch (IGAT) Curiosity Evaluation Kit | Download | 26 Oct 2023 | |
More application demos on INTEGRATED GRAPHICS AND TOUCH (IGAT) CURIOSITY EVALUATION KIT and other Development Boards/Kits having the same part number (ATSAME51J20A) | 18 Jul 2024 | Link |
Visit our IGaT's Reference Design and Solution page and learn how to create a low cost GUI with touchscreen using our IGaT Curiosity Evaluation Kit.