Part Number: EV14Y36A

POE VSC56XX W PD69210 PD69208T


  • Featuring PD69208T4, PD69210
  • IEEE 802.3af/at/bt Type 4 standard compliant
  • Interface to SparX VSC56xx switch development board
  • Two connector gangs (each contains 12 4-pair ports)
    • 24 x 4-pair Type 4 ports total
  • Switch domain isolated from PoE domain
  • PoE controller manual reset and serial communication setting
  • LED status indication for all ports (LED stream)
  • Requires single power source only
  • 0°C to 40°C working temperature
  • RoHS compliant

Overview


The EV14Y36A evaluation board is developed based on Microchip’s PD69210 and PD69208T4 PoE chipset for use with Microchip’s VSC56xx Ethernet switch development boards. The EV14Y36A evaluation board demonstrates the operation of 24 4-pair PoE ports (2 pair sets) according to the IEEE 802.3bt specification.

Documentation


Title
Document Id
EV14Y36A User Guide Download 36976070-9c82-4ef9-9dcd-fe7298ff3a80
EV14Y36A Design Files Download 72c7a363-c10f-48dc-9e01-8e7abf74507e