Part Number: EV12F11A

PIC32 WFI32E Curiosity Board

  • WFI32E01PC, a Wi-Fi® module based on the PIC32MZ-W1 SoC, with PCB antenna and Trust&Go hardware security
  • mikroBUS™ socket to expand functinality using MIKROE Click board™ add-on boards
  • PICkit™ On Board Universal Serial Bus (USB) Micro-B Socket for programming/debugging
  • On-board LEDs and user configurable buttons
  • On-board temperature sensor
  • On-board Ethernet PHY header
  • On-board GPIO header (24 pins)
  • On-board XPRO header
  • On-board 32 Mbit External SPI Flash Memory
  • ICSPTM Header for to connect external debuggers, such as MPLAB® ICD 4, MPLAB PICkit 4 and MPLAB Snap
  • Connect to QT7 Xplained Pro Extension Kit development board to add self-capacitance touch capability

Overview


The PIC32 WFI32E Curiosity Board is an easy-to-use evaluation tool to evaluate the performance of WFI32E01PC Wi-Fi MCU module, which contains the PIC32MZW1, a highly integrated IoT system core supporting smart Wi-Fi functionalities and a premium MCU. The board is a full functional development platform that supports system level prototyping design and IoT cloud connectivity with voice control enablement.

 This board connects your embedded application to cloud IoT platforms such as AWS and Azure.

There are various types of on-board connecting header for users to build up their applications by connecting to various types of add-on boards such as Microchip’s XPRO boards. Users can also expand its functionality through MIKROE mikroBUS™ Click board™ add-on boards. Evaluate the performance of self-capacitance touch (robust, water tolerant to the highest extent) by adding the QT7 Xplained Pro Extension Kit development board.

The PIC32 WFI32E Curiosity Board has the PICkit On-board (PKOB) debugger based on a PIC24FJ256GB106 USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD 3 by connecting to the ICSPTM header.

Getting Started Guide: PIC32MZW1 WFI32 Curiosity Board Out of the Box Demo

Package Contents

Includes PIC32 WFI32E Curiosity Board and power cable.

Documentation


Title
Document Id
PIC32 WFI32E Curiosity Board User's Guide PDF | HTML efb28d64-ee02-4ec2-a2b9-3737b11b70ab
PIC32MZ W1 Software User Guide Download 2230fbbc-f239-4f18-9415-104949a3a540
Getting Started with WFI32E01 Module Link b7bfedf7-008d-4e79-ba62-36c42bf6f5f0
WFI32E01 Carrier Board PCB Design Documents Rev 4.0 Download 8eb78784-ab5c-4690-af0c-051f47384f8b
PIC32 WFI32E Curiosity Board PCB Design Documents Rev4.0 Download 43d12f95-3029-4ad4-9b22-9038d289a08d
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 Link 9ade5e10-6a28-4aa1-89d6-0f659ac9245b
WFI32-IoT Board Azure Plug-and-Play Demo Link 4358de7d-07d4-4c8d-ba04-77aeffa7a4a1

Application Notes


Title
Date
Document Category
Introduction to MPLAB X IDE and MPLAB Harmony v3 for Atmel Studio and ASF users 08 Jan 2020 Link Application Notes

Silicon Products

Product
Title
Product
Title
PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration
WFI32E01PC Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security WFI32E01PC Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security
WFI32E01PE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna WFI32E01PE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna
WFI32E01UC Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security WFI32E01UC Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security
WFI32E01UE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector WFI32E01UE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector