Part Number: EV11L78A

UPD301C Basic Sink Application Example


    • UPD301C USB-C Power Delivery Controller

    • Ability to sink up to 100W

    • PDO Selector switch

    • Atmel ICE header for code access

    • Multiple test points

Overview


The UPD301C Basic Sink Application Example Evaluation Kit is a low-cost evaluation platform for Microchip’s UPD301C Standalone Programmable USB Power Delivery (PD) Controller. This RoHS-compliant evaluation platform comes in a small form factor and adheres to the USB Type-C™ Connector Specification and USB PD 3.0 specification.

Powered by Microchip's versatile ​USB Power Delivery Software Framework (PSF), this evaluation platform provides a quick and easy way of replacing the standard power connector (barrel plug) in any application with a small form factor, reversible Type-C connector. This bus-powered evaluation platform supports Dead Battery mode and can sink up to 100W from any standard USB PD power supply.

With the PSF stack, this platform supports up to six configurable Power Delivery Objects (PDOs), all of which are selectable through the onboard rotary switch. The platform can also support unique custom PDOs with the additional configuration of the PSF PD stack if required.

Package Contents

    One EV11L78A UPD301B Basic Sink Application Example

Documentation


Title
Document Id
EV11L78A Evaluation Board Schematics Download e34a067b-8a11-43c0-a82a-c7bf11a21274
EV11L78A Evaluation Board Design Files Download 0e18f583-a78f-44af-a78e-d486254faf06
EV11L78A Evaluation Board Bill of Materials Download 0d87654f-679e-4c0e-ba0d-729eeecf7896
EV11L78A Evaluation Board Gerber Files Download 4ff4ff36-e630-4c9d-bf01-307d570c1cfd

Silicon Products

Product
Title
Product
Title
UPD301C USB Type-C® Power Delivery Controller UPD301C USB Type-C® Power Delivery Controller