Click here to download the Getting Started Example Application.
The following are key features of the PIC32CM MC Curiosity Nano Evaluation Kit:
The PIC32CM1216MC00032 Curiosity Nano Evaluation Kit (EV10N93A) is a hardware platform used to evaluate the PIC32CM MC microcontroller (MCU), which is supported by the MPLAB® X Integrated Development Environment (IDE). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.
Related Boards
Development boards with expanded options or features and that support the same set of 5V applications as PIC32C and SAMC MCUs include: