We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV08L38A

EVB-LAN8670-USB

  • USB to 10BASE-T1S interface card
  • Connects to a USB host
  • Screw terminal for direct cable connection
  • Configurable on-board termination

Overview


The EVB-LAN8670-USB interconnects an USB interface with a 10BASE-T1S Ethernet network interface. The adapter serves as a network card that connects applications via USB 2.0 to the 10BASE-T1S network interface.

System Requirements

USB host; please see documentation section below.

Documentation


Title
Document Id
EVB-LAN8670-USB PCB Data Package Download 18c21f24-b00a-4571-9273-eb341dcba2c6
EVB-LAN8670-USB User’s Guide Download a3b1190c-d420-49b4-bc6b-69da72bd6bfa
EVB-LAN8670-USB Linux Driver Download 5c78ebdd-f72c-44a5-b04a-8b8d34852ccd
EVB-LAN8670-USB Win10 Driver Download 8a9efe63-6002-49ab-8a7e-25604d2d221f

Silicon Products

Product
Title
Product
Title
LAN8670 10BASE-T1S Single Pair Ethernet PHY LAN8670 10BASE-T1S Single Pair Ethernet PHY
LAN8671 10BASE-T1S Single Pair Ethernet PHY LAN8671 10BASE-T1S Single Pair Ethernet PHY
LAN8672 10BASE-T1S Single Pair Ethernet PHY LAN8672 10BASE-T1S Single Pair Ethernet PHY