Part Number: EV04L63A

dsPIC33CK1024MP710 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the dsPIC33CK1024MP710 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This Dual-Inline-Module (DIM) features a dsPIC33CK1024MP710 100-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire family of dsPIC33CKxxxMP7xx and dsPIC33CKxxxMP4xx DSC devices for motor control applications.  It supports using both the on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards

Documentation


Title
Document Id
dsPIC33CK1024MP710 Motor Control Dual In-Line Module (DIM) Information Sheet Download 09c9497a-cabb-4ef4-bbcb-cdd08387dece

Software


Title
Date
Visit Microchip Discover - dsPIC33CK1024MP710 MCLV-48V-300W IDE Example 09 Dec 2022 Link