Part Number: EV03J37A

dsPIC33CK64MC105 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the dsPIC33CK64MC105 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a dsPIC33CK64MC105 48-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire family of dsPIC33CKxxMC10x DSC devices for motor control applications.  It supports using both the on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards

Documentation


Title
Document Id
dsPIC33CK64MC105 Motor Control Dual In-Line Module (DIM) Information Sheet Download 46e648a8-cc15-4b66-9f9d-b73697cf853e

Software


Title
Date
Visit Microchip Discover - dsPIC33CK64MC105 MCLV-48V-300W IDE Examples 09 Dec 2022 Link