We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EA72M20A

MCP19061 USB Dual Charging Port (DCP) KIT

Design Benefits:

  • Tested to support USB Power Delivery (PD) 3.1 specifications using industry standard third-party USB compliance test suites.
  • GUI-based demo to operate dual channel, digitally controlled, “smart charging” applications for various USB-PD loads.
  • Provide power balancing feature between ports for better control over the charging process and deliver the right power for each device.
  • Enable USB PD Programmable Power Supply (PPS) fast charging capability for advanced charging technology modifying the voltage and current in real time to provide maximum power based on a device’s charging status.
  • Integrated protection for occupied less area with fewer chip placement. Protections include short-to-battery protection on CC, battery short-to-GND protection for charging ports, over-voltage, under-voltage, over-current, and reverse voltage protection for passing VCONN, and over-temperature protection (thermal shutdown).
  • DCP is used for charging USB-PD-connected devices, providing output voltages from 5V to 20V and output currents up to 3A.
  • Operational input voltage range from 6V to 18V.
  • Support total output power >100W.
  • Dynamically reconfigurable charging operation using the provided GUI and USB-to-serial bridge.
  • All operational parameters are programmable by utilizing the two integrated microcontrollers.
  • MCP19061 device operates in a 4-switch buck-boost topology to supply USB loads and charge two USB channels.
  • UCS4002 device provides robust protection for the USB-C port, including VCONN power support.

Overview


Limited supply, Early Access Kits Available

This USB Power Delivery (PD) dual charging early access kit allows for development of specification-compliant USB PD 3.1 and USB PD 3.2 charging solutions. The board demonstrates an example charging circuit with robust protections, charge rationing between two ports, dynamically reconfigurable charge profile availability, up to 20V / 3A for a given load. Using the included USB bridging board and the provided GUI, different configuration options can be quickly tested with real-world load devices charging on the USB ports. In addition, sample devices are included for designing and testing alternate charging implementations, which could provide charging up to 20V / 5A with appropriate component selection.

Package Contents

The evaluation kit contains:

  • One MCP19061 Dual USB Charging Evaluation Board
  • One MCP2221A USB Breakout Interface Board for interfacing the charging board to a computer to tablet with the configuration GUI
  • 5 pieces of MCP19061T-E/RTB USB PD DC-DC converter engineering samples
  • 5 pieces of UCS4002-E/6N USB port protection device engineering samples
  • Board user guide, preliminary device datasheets and software GUI are available for download after purchase.
System Requirements

Microsoft(R) Windows(R) 7/8/10/11 operating system and a USB 2.0 port are required to run the GUI for reconfiguring the demo board.

Documentation


Title
Document Id
MCP19061 Dual Charge Port Board User's Guide Download 730d9c43-7cac-4d04-8d05-b300b5f5a6ad
MCP19061 USB Dual Charge Port (EA72M20A) BOM Download 1a7c40f5-aa75-44a5-99d2-c7da2cf8b4c1
MCP19061 USB Dual Charge Port (EA72M20A) Gerbers Download a2d4b254-11a9-4d1e-9092-eb9692f878ab
MCP19061 USB DCP KIT (EA72M20A) EU-REACH-Statement Download 4c666910-4145-4a3e-a225-44d7a891579a
MCP19061 USB DCP KIT (EA72M20A) China-RoHS-Declaration Download 795e3692-8336-4eec-85cb-28606f1275ae
MCP19061 USB DCP KIT (EA72M20A) EU-DoC Download 7e15eb68-0a08-4164-96f2-eba1931addb1
MCP19061 USB DCP KIT (EA72M20A) UK-DoC Download 41f352ef-f955-443f-85dc-77fac9be70f0

Software


Title
Date
MCP19061 USB DCP KIT (EA72M20A) Firmware Download 09 Dec 2024
MCP19061 USB DCP KIT (EA72M20A) GUI Download 09 Dec 2024

Silicon Products

Product
Title
Product
Title
MCP19061 Synchronous Four Switch Buck-Boost Analog Front End MCP19061 Synchronous Four Switch Buck-Boost Analog Front End