We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EA36K74A

PIC32CM GC Curiosity Pro Development Kit

The following are key features of the PIC32CM GC Curiosity Pro development board:

    PIC32CM5112GC00100, 72 MHz, 512 KB Flash, 128 KB SRAM

    On-board debugger (MPLAB® PICkitTM on-Board 4, PKOB4)

    Real time programming and debugging

    Virtual COM port (VCOM)

    Data Gateway Interface (DGI)

    Two Extension headers

    One Extension Power header

    One Arduino UNO R3 compatible interface headers

    Two Host Controller Area Networks (CAN)

    MikroBus™Socket

    One Full-Speed USB Micro-A/B

    Two user buttons

    Two user LEDs

Overview


The PIC32CM GC Curiosity Pro Kit is part of Microchip's Early Access program which allows our customers to purchase our new 32-Bit Microcontrollers Development Kits before they are officially released.

The PIC32CM GC series of Microcontrollers is our latest Arm® Cortex®-M23 Microcontrollers that is ISO 26262 compliant and offers a wide range of communication including: CAN -FD, USB, LIN, I2C, USB, SPI, and USART Communication and well as a Peripheral Touch Controller (PTC.)  Users can expand functionality through Arduino Uno R3, Mikroe Bus, or two extension headers with the development kit. The PIC32CM GC is a general-purpose version of the PIC32CM SG which includes the HSM-Lite Security Functionality.

Our MPLAB® Harmony 3 offers a wide range of middleware for many applications.

Documentation


Title
Document Id
PIC32CM SG00/GC00 Curiosity Pro User's Guide PDF | HTML aee75753-6562-4f91-a2e0-73b3b229c068
UK Declaration of Conformity_EA36K74A Download d8426266-cff9-401e-b601-e75124241417
EU Reach Statement_EA36K74A Download d7da761c-0942-451c-af3d-a0b5d6adda3d
EU Declaration of Conformity_EA36K74A Download e4087104-f9d1-4311-b484-da0a506c953d
China RoHS Certificate_EA36K74A Download 49ebd3d0-f672-4e20-93c1-501bb1fd2aab
PIC32CM SG00/GC00 Family Data Sheet PDF | HTML 8fdb10ff-b28e-4d48-b8a2-e3e0b233ccd5
PIC32CM SG00/GC00 Family Silicon Errata and Data Sheet Clarifications Download e03ef753-3517-495b-b34d-fd8736bb2de9