Part Number: DV164131

PICKIT 3 DEBUG EXPRESS


  • Uses the powerful graphical interface of MPLAB X
  • Includes a 44-pin demo board with a PIC18F45K20 MCU

Overview



The PICkit 3 allows debugging and programming of PIC(R) and dsPIC(R) Flash microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), and it does this all at a most affordable price point. This kit includes the 44-pin demo board with a PIC18F45K20 microcontroller and a USB cable.

Microchips FREE MPLAB X IDE software and the FREE Edition of the MPLAB XC C Compiler for a complete code development environment is available via free download on microchip.com


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

Package Contents
  • PICkit 3 In-Circuit Debugger
  • 44-pin demo board with a PIC18F45K20 microcontroller
  • USB Cable

Documentation


Title
Document Id
PICkit 3 In-Circuit Debugger/Programmer User's Guide Download fcc689d8-659b-4216-96bf-feb4e300706d
CAE PICkit 3 Debug Express Download 07ef0027-a0df-4ebc-8c5b-407d3d6f077f
PICkit 3 User's Guide Download f0cefda2-e0de-4a0f-8f33-0aa8cee6550b
PICkit 3 Set Up Poster Download 6dabd165-1b41-498c-9520-91a8e352182d