We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV164122

PICKIT SERIAL ANALYZER


  • Includes a PIC16F886, switch, LEDs and a connector for the PICKit serial and ample prototype area
  • Processor contains demonstration firmware supporting I2C™ communication and emulation of 3 I2C™ devices: EEPROM, ADC and Real Time Clock
  • Easy-to-use GUI to configure and display communications
  • The PICkit Serial Analyzer currently supports the following protocols:
    • I2C™ - Master
    • I2C™ - Slave
    • SPI - Master
    • USART – Asynchronous
    • USART – Synchronous
    • LIN (external hardware required to meet electrical specifications)
    • MICROWIRE

Overview


The PICkit Serial Analyzer is a low-cost USB-based tool used to direct communication between a PC and an external serial device.

The kit comes complete with hardware (supporting I2C™, SMBus, SPI and USART protocols), an easy-to-use GUI (to configure and display communications) and a target demonstration board for out-of-the-box functionality. For more advanced users a DLL is also included as an API for developing custom software.

The PICkit Serial Analyzer simplifies the chore of managing serial communication with a device under test. The Windows® user interface (provided) configures the hardware and ‘scripts’ communication with the target device. Scripts created within the software GUI are saved to an internal library for future use. Once created, scripts can be conveniently assigned to push buttons or simply executed directly from the library index. All communication data and events are posted to a transaction window in a readable format.

Example custom GUI(s) are provided to demonstrate use of the DLL in each of the supported serial protocols. The examples come as projects for Visual Basic 2005 Express (free download from Microsoft®).

PICkit Serial Analyzer software uses Microsoft® .NET Framework. The installation process will automatically download .NET from the internet if not present. Windows 10 includes version 4.8 of .NET, but this tool requires version 3.5. As a result, this tool may not work with the latest Windows OS. If this is the case, please use an older version of the .NET installation.


Package Contents

 

  • PICkit Serial Analyzer
  • 28-Pin Demo Board (w/ PIC16F886 microcontroller and generous prototyping area)
  • USB Cable
  • Easy-to-use Windows®-based graphical user interface
  • Software DLL for custom software development



Documentation


Title
Document Id
28-Pin Demo Board User's Guide Download fc14c633-b7d1-4729-ab00-7d528770369c
PICDEM Lab Development Board Errata Download be7be35a-f8c4-4a72-ae57-0b4e8696a38a
PICkit™ Serial Analyzer User's Guide Download b9cd0389-545f-4869-9b90-33bf153fa99d
PICkit™ Serial Analyzer DLL v2.4 - Revision History Download 4b21fa98-802e-4267-bb32-d3a36c0c7b36
PICkit™ Serial Analyzer DLL v2.4 - documentation Download 6f3749f4-71f2-418f-8fed-4eaa2da1eca8

Software


Title
Date
PICkit™ Serial Analyzer Firmware v0305 (project source) Download 27 Jul 2009
PICkit™ Serial Analyzer Firmware v0305 (hex) Download 27 Jul 2009
PICkit™ Serial Analyzer GUI - Revision History Download 25 Mar 2009
PICkit™ Serial Analyzer GUI v2.2 (exe/dll installation) Download 25 Mar 2009
28-Pin Demo Board (project source) Download 29 Jan 2008
PICkit™ Serial - I2C Demo Board GUI v1.1 Download 19 Oct 2007
PICkit™ Serial - SPI Demo Board GUI v1.0 Download 19 Oct 2007
PICkit™ Serial Example GUI - SPI (project source) Download 11 Jul 2007
PICkit™ Serial Example GUI - LIN (project source) Download 11 Jul 2007
PICkit™ Serial Example GUI - Microwire (project source) Download 11 Jul 2007
PICkit™ Serial Example GUI - I2C Slave (project source) Download 11 Jul 2007
PICkit™ Serial Example GUI - I2C Master (project source) Download 11 Jul 2007
PICkit™ Serial Example GUI - USART (project source) Download 11 Jul 2007
PICkit™ Serial Analyzer DLL v1.6 Download 24 Jun 2015